Download document () of 20
We make what matters work*

3.6WDFNO63

Motor fuse-link, medium voltage, 63 A, AC 3.6 kV, 51 x 285 mm, back-up, BS HS

General specifications

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
3.6WDFNO63
EAN
5027590474368
Product Length/Depth
254 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1500 g
Compliances
Contact Manufacturer

Product specifications

Used with
A3354710 Nickel-plated copper fuse clip
Amperage Rating
63 A
Fuse size
51 x 254 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Fuse diameter
51 mm
Interrupt rating
50 kAIC
Construction size
51 x 254 mm
Voltage rating
3.6 kV
Type
fuse
Application
motor protection
Fuse type
WDFN

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.