Download document () of 20
We make what matters work*

3KTH

Eaton Bussmann series high speed traction fuse, 690 Vac, 500 Vdc, 3A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
3KTH
UPC
051712834582
EAN
5027590478748
Product Length/Depth
156 mm
Product Height
27.9 mm
Product Width
27.1 mm
Product Weight
45.359 g
Compliances
Contact factory

Electrical data

Amperage Rating
3 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
3.9 W
Breaking capacity
0 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.