Download document () of 20

40071355553

Eaton LED-Pictogram PO GuideEaton LED DX/DXC 20m

General specifications

Product Name
Eaton GuideLed DX/DXC CG-S Pictogram
Catalog Number
40071355553
EAN
4012539358145
Product Length/Depth
226 mm
Product Height
134 mm
Product Width
17 mm
Product Weight
0.65 kg
Certifications
CE

Product specifications

Viewing distance
20 m
Model
Other
Meaning pictogram
Escape route
Material thickness
17 mm
Direction
Straight/upwards
Product branding
Eaton

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.