
Eaton Fuse-link, LV, 400 A, AC 690 V, NH3, aM, IEC, dual indicator, live gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
400NHM3B-690
|
EAN |
5027590479868
|
Product Length/Depth |
150 mm
|
Product Height |
86 mm
|
Product Width |
72 mm
|
Product Weight |
1105 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
400 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class aM
|
Fuse size |
NH3
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
SD3-D Single pole NH Fuse base
Microswitch 170H0235 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD3-D Triple pole NH Fuse base |