Download document () of 20
We make what matters work*

403-STF

Eaton Thermoplastic surface-mount magnetic contact - with changeover contact - EN50131-2-6 certified - protection grade 2 - environmental class III

General specifications

Product Name
Eaton Plastic surface-mounting magnetic contacts
Catalog Number
403-STF
EAN
8054934901836
Product Length/Depth
41 mm
Product Height
8 mm
Product Width
28 mm
Product Weight
0.016 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
50 °C
Operating temperature - min
-25 °C
Current - max
300 mA
Degree of protection (IP)
IP65
Type of fastening
Magnetic
Type Of Electric Connection
Other
Color
White
Mounting Method
Surface mounting
Sensor height
7.5 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 change-over contact
RAL-number
9010
Wire length connecting cable
0.3 mm
Width sensor
13.5 mm
Sensor length
40 mm

Export product specification