Download document () of 20
We make what matters work*

40KTH

Eaton Bussmann series high speed traction fuse, 40A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
40KTH
UPC
051712835022
EAN
5027590480154
Product Length/Depth
156 mm
Product Height
27.9 mm
Product Width
27.1 mm
Product Weight
176.90088 g
Compliances
Contact factory

Electrical data

Amperage Rating
40 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
10 W

Export product specification