Knowledge Search
Download document () of 20
We make what matters work*

458

Eaton Crouse-Hinds series EMT set screw type connector, EMT, Straight, Non-insulated, Steel, Two tightening screws, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
458
UPC
784564104588
Product Length/Depth
5.8 in
Product Height
6.4 in
Product Width
3.8 in
Product Weight
1.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Set screw
Insulator
Non-insulated
Trade size
3-1/2"
Material
Steel
Special features
Two tightening screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.