Download document () of 20
We make what matters work*

45AFE

Fuse-link, high speed, 45 A, AC 690 V, DC 500 V, BS88, 18 x 96 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
45AFE
EAN
5027590480765
Product Length/Depth
96 mm
Product Height
17.7 mm
Product Width
19.1 mm
Product Weight
40.3 g
Compliances
CE

Electrical data

Amperage Rating
45 A
Voltage rating
690 V
Rated voltage AC
690 V
Rated voltage DC
500 V
Watt losses
11 W

Product specifications

Application
DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.