Knowledge Search
Download document () of 20
We make what matters work*

461WHITE

Eaton Crouse-Hinds series EMT set screw type coupling, White, EMT, Zinc plated steel, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type coupling
Catalog Number
461WHITE
UPC
662277091848
Product Length/Depth
1.83 in
Product Height
0.95 in
Product Width
0.95 in
Product Weight
0.16 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Set screw
Trade size
3/4"
Color
White
Material
Zinc plated steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.