Knowledge Search
Download document () of 20
We make what matters work*

4EHC

Eaton Type 40 Gas/Liquid Separator, Fabricated, Carbon steel, ANSI flange 4", Vertical upflow

General specifications

Product Name
Eaton Type 40 Gas/Liquid separators
Catalog Number
4EHC
Product Length/Depth
610 mm
Product Diameter
356 mm
Product Weight
45.4 kg
Certifications
ISO 9001

Product specifications

Material
Carbon steel
Manufacturing style
Fabricated
Orientation
Vertical upflow
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.