Download document () of 20
We make what matters work*

4HD36

Fuse-link, high speed, 4 A, AC 1200 V, DC 750 V, 22 x 138 mm, gL/gG, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
4HD36
UPC
051712835305
EAN
5027590482356
Product Length/Depth
137.6 mm
Product Height
21.8 mm
Product Width
22 mm
Product Weight
93.7 g
Compliances
RoHS Compliant
Certifications
CE

Electrical data

Amperage Rating
4 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
1.4 W
Breaking capacity
80 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.