Knowledge Search
Download document () of 20

50MJ31-8

Eaton Bussmann series low voltage british standard fuse, 50A, AC 415 V, V88/J, 31 x 131 mm, gU, type 8

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
50MJ31-8
EAN
5027590483117
Product Length/Depth
131 mm
Product Height
41 mm
Product Width
31 mm
Product Weight
245 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269

Electrical rating

Amperage Rating
50 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
415 V
Voltage type
AC

Physical details

Color
None
Fuse type
MJ31

General information

Class
Class gG/gL
Connection
Bolt-on
Construction size
J
Fitted with:
Slotted tags
Fuse indicator
None
Fuse shape
Dual slotted bolted tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gU (utility/distribution protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.