Download document () of 20

540505FULL-0390X

Eaton, Alarms & signalling devices, Fulleon, ROLP sounder, U red base

General specifications

Product Name
Eaton RoLP Fire alarm sounder
Catalog Number
540505FULL-0390X
EAN
4015081801633
Product Length/Depth
93 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.2 kg
Certifications
Not Applicable

Product specifications

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
102 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.012 A
Alarm current
32 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP65
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Export product specification