Download document () of 20

5L650PH

Eaton 5L UPS, Tower, 650VA, 360W, 5-15P input, Outputs: (4) 5-15P, 230V, AVR

General specifications

Product Name
Eaton 5L UPS
Catalog Number
5L650PH
Product Length/Depth
100 mm
Product Height
140 mm
Product Width
278 mm
Product Weight
4.3 kg
Certifications
EN 62040-2
EN 61000-4

Product specifications

Topology
Line-interactive
Form factor
Tower
VA rating
650 VA
Input connection
Fixed connection
Receptacle
(4) 5-15P
Voltage
230V
Communication
1 USB port
User interface
LED
Noise level
<40 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Input voltage range
160-290 V
Output frequency
Auto sensing, 50 Hz default

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.