Photo is representative
Download
Product Name |
Eaton 5PX UPS
|
Catalog Number |
5PX3000IRT2UAUG2
|
UPC |
743172104663
|
Product Length/Depth |
1 mm
|
Product Height |
1 mm
|
Product Width |
1 mm
|
Product Weight |
1 kg
|
Certifications |
Contact Manufacturer
|
Topology |
Line-interactive
|
Form factor |
Rack/tower
|
Rack size |
2U
|
Construction type |
482.6 mm (23 inch) device
|
Color |
Black/silver
|
Enclosure |
Black/silver
|
VA rating |
3000 VA
|
Wattage |
2700 W
|
Rack mounting kit |
Yes
|
Surge protection |
Yes
|
Internal bypass |
Yes
|
Efficiency at max. load |
97%
|
Phase (input) |
1
|
Phase (output) |
1
|