Eaton 5PX UPS, 3000 VA, 2700 W, L5-30P input, Outputs: (6) 5-20R; (1) L5-30R, 120V, Rack/tower, network card included
Product Name |
Eaton 5PX UPS
|
Catalog Number |
5PX3000RTN
|
UPC |
743172039491
|
Product Length/Depth |
25.5 in
|
Product Height |
3.4 in
|
Product Width |
17.4 in
|
Product Weight |
87 lb
|
Compliances |
FCC Part 15
CISPR22 Class A / FCC part 15 Class A FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b |
Certifications |
EN 62040-2:2006
UL 1778 UL 497A cUL Listed UL Listed |
Special features |
ABM technology and temperature-compensated charging method (user selectable), automatic battery test, deep discharge protection, automatic recognition of EBMs.
|
Topology |
Line-interactive
|
Form factor |
Rack/tower
|
Color |
Black/silver
|
VA rating |
3000 VA
|
Wattage |
2700 W
|
Package contents |
|
Input connection |
L5-30P
|
Input cord length |
10 ft
|
Input nominal voltage |
120V default (100/110/120/127V)
|
Nominal frequency |
50-60 Hz
|
Input frequency range |
47–70 Hz (50 Hz system), 56.5–70 Hz (60 Hz system), 40 Hz in low-sensitivity mode
|
Input power factor |
0.9
|
Receptacle |
(6) 5-20R; (1) L5-30R
|
Output waveform |
Sine wave
|
Voltage |
120V
|
Output nominal voltage |
120V default (100/120/125V)
|
Feed type |
1
|
Runtime graph | |
Battery replacement |
User replaceable
|
Battery rating |
12V/9 Ah
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 5PXEBM72RT2U
|
Standard factory warranty |
|
Extended service plans |
|
Expansion slots |
One slot; Gigabit Network Card (NETWORK-M2) is included
|
Software compatibility |
Eaton Intelligent Power Manager (included)
|
User interface |
LCD graphical display
|
Altitude |
Up to 10,000 ft (3000m) without de-rating
|
BTU Rating |
Online: 305, Battery: 2047
|
Noise level |
<50 dB at 1 meter
|
Relative humidity |
20-95% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Input voltage range |
89-151 Vac (adjustable to 70-153 Vac)
|
Output frequency |
50/60 Hz
|
Output power factor |
0.9
|
Output voltage range |
102-132 Vac
|