Eaton 5PX extended battery moduel (EBM), 2U, 72V, Used with 5PX 3000 3U UPS models
Product Name |
Eaton 5PX extended battery module (EBM)
|
Catalog Number |
5PXEBM72RT3U
|
UPC |
743172035929
|
Product Length/Depth |
441.2 mm
|
Product Height |
130.7 mm
|
Product Width |
497 mm
|
Product Weight |
44.26 kg
|
Compliances |
CE Marked
TUV |
Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE EAC cTUVus |
Special features |
Add up to 4 extended battery modules (EBM) to Eaton 5PX UPS models
|
Form factor |
Rack/tower
|
Rack size |
3U
|
Construction type |
Free standing model
|
Color |
Black/silver
|
Rack mounting kit |
Yes
|
Package contents |
|
Type of Accessory |
Battery/accumulator
|
Input connection |
C14
|
Battery rating |
12 V / 9 Ah
|
Battery type |
Sealed, lead-acid
|
Type of interface |
Other
|
Battery quantity |
12
|