Eaton 5S UPS, 1500 VA, 900 W, 5-15P input, Outputs: (10) 5-15R
Product Name |
Eaton 5S UPS
|
Catalog Number |
5S1500LCD
|
UPC |
743172043566
|
Product Length/Depth |
15 in
|
Product Height |
9.8 in
|
Product Width |
3.4 in
|
Product Weight |
25.5 lb
|
Compliances |
VCCI
FCC Class B |
Certifications |
UL Listed
NOM CSA Certified |
Topology |
Line-interactive
|
Form factor |
Tower
|
Construction type |
Free standing model
|
Color |
Black
|
VA rating |
1500 VA
|
Wattage |
900 W
|
Package contents |
|
Surge protection |
Yes
|
Input connection |
5-15P
|
Input cord length |
6 ft
|
Input nominal voltage |
120V
|
Input frequency range |
46-70 Hz (50 Hz system); 57-70 Hz (60 Hz system)
|
Receptacle |
(10) 5-15R
|
Number of Outputs 5-15R |
10
|
Output nominal voltage |
100/120/127V
|
Runtime graph | |
Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Not available
|
Standard factory warranty |
|
Extended service plans |
|
Communication |
USB HID port as standard, 6-ft USB cable included
|
Software compatibility |
Eaton UPS Companion software
|
User interface |
LCD display
|
Noise level |
<25 dB at 1 meter
|
Relative humidity |
0-93% non-condensing
|
Temperature range |
0° to 35°C (32° to 95°F)
|
Efficiency at max. load |
95%
|
Input voltage range |
93-138 Vac
|
Quantity |
1
|