Download document () of 20

5S550I

Eaton 5S UPS, 550 VA, 330 W, Input: C14, Outputs: (3) C13, (1) C13 surge only, Tower

General specifications

Product Name
Eaton 5S UPS
Catalog Number
5S550I
UPC
743172436726
Product Length/Depth
260 mm
Product Height
250 mm
Product Width
87 mm
Product Weight
4.82 kg
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Product specifications

Special features
  • Automatic Voltage Regulation (AVR)
  • Saves space with a compact design that can be installed as a tower or under a computer monitor
  • HID-compliant USB port (cable supplied), for automatic integration with major operating systems (Windows/Mac OS/Linux)
  • Data line protection to ensure that the internet line (including xDSL) is protected against surges
  • Easy to replace battery helps to extend UPS service life
Topology
Line-interactive
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
550 VA
Wattage
330W
Rack mounting kit
No
Package contents
  • (2) IEC-IEC cables
  • USB cable
  • User manual
  • Safety instructions
Surge protection
Yes
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
46 Hz
Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
46-70 Hz
Receptacle
(3) C13, (1) C13 surge only
Number of Outputs C13
4
Voltage
230V
Output nominal voltage
230V
Feed type
1
Voltage type
AC
Runtime graph
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery replacement
User replaceable
Battery rating
12 V / 5 Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Runtime at half load
9.5 min
Communication
USB port (HID compliant)
Expansion slots
No
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
User interface
LEDs
Type of interface
USB
Potential free switch contact
No
Altitude
2000 m
Noise level
<25 dB at 1 meter
Relative humidity
0-85% non-condensing
Temperature range
0° to 35°C (32° to 95°F)
Operating temperature - max
35 °C
Operating temperature - min
0 °C
Output apparent power
550 VA
Input voltage - max
275 V
Input voltage - min
175 V
Output voltage - max
276 V
Output voltage - min
184 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
1
Efficiency at max. load
97
Input voltage range
175-275 V
Output frequency
50/60 Hz
Output power factor
0.6
Output voltage range
184-276 V
Phase (input)
1
Phase (output)
1
Runtime at full load
1 min
Power consumption
17 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.