Download document () of 20

603612 RHC

Eaton B-Line series Type 3/3R panel enclosures, 60" height, 12" length, 36" width, NEMA 3R, Hinged cover, RHC enclosure, Wall mount, Large single door, External mounting feet, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 3/3R panel enclosures
Catalog Number
603612 RHC
UPC
782051204803
Product Length/Depth
12 in
Product Height
60 in
Product Width
36 in
Product Weight
172.8 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
14 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Large single door
Model
RHC enclosure
Cover type
Hinged
Mounting method
Wall
Mounting hole details
External mounting feet
Locking provisions
Padlock provision
Closure type
Hinged
Special features
Rain hood,plated screws,piano hinge with s.s. pin

Standards

NEMA Rating
3R
Country of origin
US

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.