Download document () of 20
We make what matters work*

60KTH
Model code: 60A 1200 VAC / 1000 VDC TRACTION FUSE

Eaton Bussmann series high speed traction fuse, 700 Vac/dc, 60A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
60KTH
Model Code
60A 1200 VAC / 1000 VDC TRACTION FUSE
UPC
051712836319
EAN
5027590484473
Product Length/Depth
180 mm
Product Height
36 mm
Product Width
140 mm
Product Weight
180.6 g
Compliances
Contact factory

Electrical data

Amperage Rating
60 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
11 W

Export product specification