Download document () of 20
We make what matters work*

63AFE

Fuse-link, high speed, 63 A, AC 690 V, DC 500 V, BS88, 18 x 96 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
63AFE
EAN
5027590484961
Product Length/Depth
100 mm
Product Height
22 mm
Product Width
187 mm
Product Weight
45.8 g
Compliances
CE

Electrical data

Amperage Rating
63 A
Voltage rating
690 V
Rated voltage AC
690 V
Rated voltage DC
500 V
Class
Class aR
Watt losses
18.5 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.