Eaton, Alarms & signalling devices, Fulleon, Symphoni Voice Plus sounder, Weatherproof, Clear lens, Red flash, White (W1) housing, Set to tone 3, Voice message set VP014ASY, Set to Tone 3 (SYV/W1/WP/3/V+ VP014ASY (SET TO TONE 3))
Product Name |
Eaton Symphoni Fire alarm sounder
|
Catalog Number |
680011FULL-0048
|
EAN |
5018987340472
|
Product Length/Depth |
100 mm
|
Product Height |
110 mm
|
Product Width |
110 mm
|
Product Weight |
0.32 kg
|
Certifications |
Not Applicable
|
Number of tones |
7
|
Color housing |
White
|
Material housing |
Plastic
|
Sound output |
100 dB
|
Nominal voltage |
24 V
|
Type of current |
DC
|
Electricity consumption |
0.008 A
|
Alarm current |
8 mA
|
Construction material |
ABS/FR
|
EN Certified Tones |
7
|
Operating temperature - max |
70 °C
|
Operating temperature - min |
-25 °C
|
System topology |
Conventional (Non-Addressable)
|
Tones |
7
|
Voice tones |
Yes
|
Product branding |
Eaton
|
Humidity (non condensing) - max |
95 %
|
Humidity (non condensing) - min |
0 %
|
Degree of protection |
IP66
|
EN Certification Standards |
EN54 Pt3 (Fire Alarm Sounders)
|
Cable entry |
M20 hole
|
System wiring |
0.28 - 2.5 mm
|