Knowledge Search
Download document () of 20
We make what matters work*

699

Eaton Crouse-Hinds series FMC duplex type connector, AC/MC and FMC, Straight, Malleable iron, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series FMC duplex type connector
Catalog Number
699
UPC
784564106995
Product Length/Depth
1.69 in
Product Height
0.44 in
Product Width
1.63 in
Product Weight
0.17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Style
Duplex
Material
Malleable iron
Connector type
Straight
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.