Knowledge Search
Download document () of 20
We make what matters work*

700

Eaton Crouse-Hinds series FMC duplex type connector, AC/MC and FMC, 90° angle, Malleable iron, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series FMC duplex type connector
Catalog Number
700
UPC
784564004703
Product Length/Depth
2 in
Product Height
1.75 in
Product Width
1.25 in
Product Weight
0.14 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Style
Duplex
Material
Malleable iron
Connector type
90° angle
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.