Knowledge Search
Download document () of 20
We make what matters work*

737

Eaton Crouse-Hinds series AC/MC clamp type connector, AC/MC and FMC, 45° angle, Non-insulated, Malleable iron, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series AC/MC clamp type connector
Catalog Number
737
UPC
784564107374
Product Length/Depth
1.94 in
Product Height
4 in
Product Width
4 in
Product Weight
0.24 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Style
Clamp
Material
Malleable iron
Connector type
45° angle
Insulator
Non-insulated
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.