Knowledge Search
Download document () of 20
We make what matters work*

792DC

Eaton Crouse-Hinds series screw-in type coupling, FMC, Zinc die cast, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series screw-in type coupling
Catalog Number
792DC
UPC
662277001069
Product Length/Depth
3.51 in
Product Height
0.94 in
Product Width
1.01 in
Product Weight
0.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Screw-in
Material
Zinc die cast
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.