Knowledge Search
Download document () of 20
We make what matters work*

795DC

Eaton Crouse-Hinds series screw-in type coupling, FMC, Zinc die cast, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series screw-in type coupling
Catalog Number
795DC
UPC
662277001090
Product Length/Depth
3.33 in
Product Height
2.34 in
Product Width
2.39 in
Product Weight
0.31 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Screw-in
Material
Zinc die cast
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.