Knowledge Search
Download document () of 20
We make what matters work*

80L09C

Eaton Bussmann series low voltage british standard fuse, 80A, AC 600 V, DC 250 V, 22 x 127 mm, HRCII-C, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
80L09C
UPC
051712551120
EAN
5027590490566
Product Length/Depth
36 mm
Product Height
36 mm
Product Width
135 mm
Product Weight
75 g
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
80 A
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Voltage rating
600 V
Voltage type
AC/DC

Physical details

Color
None

General information

Connection
Blade end
Construction size
Other
Construction type
HRCII-C
Fuse indicator
None
Fuse shape
Center blades
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.