Knowledge Search
Download document () of 20
We make what matters work*

80LR85
Model code: 80A 415V AC HOUSE SERVICE

Eaton Bussmann series low voltage british standard fuse, 80A, AC 415 V, system C type II, 30 x 57 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
80LR85
Model Code
80A 415V AC HOUSE SERVICE
EAN
5027590490658
Product Length/Depth
56 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
100.55 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269

Electrical rating

Amperage Rating
80 A
Breaking capacity
33 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Voltage rating
415 V
Voltage type
AC

Physical details

Fuse type
LR85
Material
Ceramic

General information

Class
Class gG/gL
Connection
Ferrule end x ferrule end
Construction size
23 x 57 mm
Fuse indicator
Other
Fuse shape
Cylindrical
Release characteristic
Other
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification