Knowledge Search
Download document () of 20
We make what matters work*

8.40EHC

Eaton Type 40 Gas/Liquid Separator, Cast, Cast iron, ANSI flange 8", Vertical upflow

General specifications

Product Name
Eaton Type 40 Gas/Liquid separators
Catalog Number
8.40EHC
Product Length/Depth
508 mm
Product Diameter
457 mm
Product Weight
86.2 kg
Certifications
ISO 9001

Product specifications

Material
Cast iron
Manufacturing style
Cast
Orientation
Vertical upflow
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
8"

Export product specification