Download document () of 20

9106-9295

Eaton 93PR UPS, ENG

General specifications

Product Name
Eaton 93PR UPS
Catalog Number
9106-9295
Product Length/Depth
1100 mm
Product Height
2020 mm
Product Width
600 mm
Product Weight
0.001 kg
Certifications
CE

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
Yes
User replacable batteries
Yes
Battery charger type
ABM technology
External battery connection
Hardwired
BTU rating
4100*N
Color
Black
Communication
Relay-MS, Network-MS, Modbus Card-MS,PXGMS
Construction type
Free standing model
Improved efficiency mode
High Efficiency
Number of communication slots
3
Feed type
AC
Form factor
Modular
Hot-swappable power modules
Yes
Input connection
Fixed connection
Input current distortion
3 %
Input nominal voltage
380Y/220V nominal (400V/230V, 415Y/240V)
Power module rating - max
25 kVA
Noise level (standard mode)
<70 dBA at 1 meter
Operating Temperature
0°C - 40°C,Batteries recommended max. +25°C
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Output voltage regulation
±3%
Overall efficiency
96 %
Overload
10 min 105-110% load,60 sec 111-125% load,10 sec 126-150% load,300 ms >150% load
Number of parallel units
4
Phase (input)
3
Phase (output)
3
Potential free switch contact
No
Rack mounting kit included
No
Snmp
Yes
Software compatibility
IPP, IPM
Standard factory warranty
1 years
Start-on-battery
Yes
Storage temperature
-15°C-55°C without batteries
Topology
Online/Double-conversion
Type Of Interface
RS-232, USB
Internal maintenance bypass
Yes
User Interface (Hmi)
7" HMI
kVA rating
75 W
Voltage
380Y/220V
Wattage
75000 W
Application
Data center/ facility/IT
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1 %
Integrated functionality
Network Mangement
Modular
Input frequency - min
40 Hz
Input frequency - max
72 Hz
Input voltage - min
187 V
Input voltage - max
276 V
Degree of Protection
IP20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.