Knowledge Search
Download document () of 20
We make what matters work*

970G

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket, Sheet steel, 3-1/2" or 4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket
Catalog Number
970G
UPC
662276213234
Product Weight
1.38 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3-1/2" or 4"
Material
Sheet steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.