Knowledge Search
Download document () of 20
We make what matters work*

99

Eaton Crouse-Hinds series rigid/IMC bushing penny, Steel, 4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC bushing penny
Catalog Number
99
UPC
784564100993
Product Length/Depth
1.46 in
Product Height
0.84 in
Product Width
1.35 in
Product Weight
0.14 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
4 in
Material
Steel

Export product specification