Photo is representative
Download
Eaton B-Line series horizontal adjustable splice plate, 5" side rail, 36" thru tray width
Product Name |
Eaton B-Line series horizontal adjustable splice plate
|
Catalog Number |
9A-FSP5-36
|
UPC |
799038850472
|
Product Length/Depth |
41 in
|
Product Height |
0.82 in
|
Product Width |
4.781 in
|
Product Weight |
5.936 lb
|
Compliances |
Not Applicable
|
Certifications |
UL Classified
|
Special features |
5" side rail, 36" thru tray width
|