Eaton 9PX extended battery module (EBM), 2U, used with 9PX3000RT, 9PX3000GRT, 9PX3000GLRT, 9PX2000RT, 9PX2200GRT
Product Name |
Eaton 9PX extended battery module (EBM)
|
Catalog Number |
9PXEBM72RT
|
UPC |
743172081339
|
Product Length/Depth |
23.8 in
|
Product Height |
3.4 in
|
Product Width |
17.3 in
|
Product Weight |
86.4 lb
|
Compliances |
CE Marked
|
Certifications |
cULus Listed
NOM ENERGY STAR certified ICC-ES AC156 OSHPD Seismic certified |
Form factor |
Rack/tower
|
Rack size |
2U
|
Color |
Black/silver
|
Rack mounting kit |
Yes
|
Package contents |
|
Used with |
9PX3000RT, 9PX3000GRT, 9PX3000GLRT, 9PX2000RT, 9PX2200GRT
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Battery type |
Sealed, lead-acid
|
Standard factory warranty |
|
Extended service plans |
|
Relative humidity |
0-96% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|