Photo is representative
Download
Eaton 9SX extended battery moduel (EBM), 180V, Rack/tower, 3U
Product Name |
Eaton 9SX Extended battery module
|
Catalog Number |
9SXEBM180RT
|
UPC |
743172039415
|
Product Length/Depth |
44 cm
|
Product Height |
13 cm
|
Product Width |
64.5 cm
|
Product Weight |
68 kg
|
Compliances |
CE Marked
TUV cULus Listed CSA 22.2 |
Certifications |
UL 1778
IEC/EN 62040-2 CE cULus Listed IEC/EN 62040-1 EAC |