Download document () of 20
We make what matters work*

ADE1AM201NPNK3

Eaton Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland, 1 (S), Straight, Gland size 4, Non-armoured, Nkl plated brass, 4.5-8.5 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland
Catalog Number
ADE1AM201NPNK3
EAN
3589350049251
Product Length/Depth
47 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
83.088 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 22
Zone 21
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Nickel plated brass
Cable sealing range
1 (S)
Connector type
Straight
Gland size
4
Gland type
Non-armoured
Outer sheath (min/max)
4.5-8.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.