Download document () of 20
We make what matters work*

ADE1AM253NPNK2

Eaton Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland, 3 (L), Straight, Gland size 7, Non-armoured, Nickel plated brass, 13.5-20.5 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and shroud, M25 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland
Catalog Number
ADE1AM253NPNK2
EAN
3589350048513
Product Length/Depth
60 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
1100 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 2
Zone 22
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and shroud
Material
Nickel plated brass
Cable sealing range
3 (L)
Connector type
Straight
Gland size
7
Gland type
Non-armoured
Outer sheath (min/max)
13.5-20.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M25
Thread type
Metric

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.