Download document () of 20
We make what matters work*

ADE1AM323NPN

Eaton Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland, 3 (L), Straight, Gland size 8, Non-armoured, Nickel plated brass, 18-27.5 outer sheath, Flameproof and increased safety, Silicone seal, M32 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland
Catalog Number
ADE1AM323NPN
EAN
3589350032093
Product Length/Depth
72 mm
Product Height
45 mm
Product Width
41 mm
Product Weight
266.3 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 2
Zone 21
Ingress protection (IP) ratings
IP68
IP66
Material
Nickel plated brass
Cable sealing range
3 (L)
Connector type
Straight
Gland size
8
Gland type
Non-armoured
Outer sheath (min/max)
18-27.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M32
Thread type
Metric

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.