Download document () of 20
We make what matters work*

ADE1M200SSNK3

Eaton Crouse-Hinds series Capri ADE-1F2 cable gland, 0 (XS), Straight, Gland size 3, Non-armoured, Stainless steel, 2.75-5.5 outer sheath, Flameproof, Silicone seal, Locknut, green composite washer, earth tag and serrated washer, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 cable gland
Catalog Number
ADE1M200SSNK3
EAN
3589350053128
Product Length/Depth
39 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
60.091 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Zone 1
Zone 21
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Stainless steel
Cable sealing range
0 (XS)
Connector type
Straight
Gland size
3
Gland type
Non-armoured
Outer sheath (min/max)
2.75-5.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.