Download document () of 20
We make what matters work*

ADE1M500SSN

Eaton Crouse-Hinds series Capri ADE-1F2 cable gland, 0 (XS), Straight, Gland size 9, Non-armoured, Stainless steel, 23-34 outer sheath, Flameproof and increased safety, Silicone seal, M50 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 cable gland
Catalog Number
ADE1M500SSN
EAN
3589350054521
Product Length/Depth
66 mm
Product Height
52.8 mm
Product Width
48 mm
Product Weight
367.93 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 21
Zone 2
Ingress protection (IP) ratings
IP68
IP66
Material
Stainless steel
Cable sealing range
0 (XS)
Connector type
Straight
Gland size
9
Gland type
Non-armoured
Outer sheath (min/max)
23-34
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M50
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.