Download document () of 20
We make what matters work*

ADE1OM201SSN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 1 (S), Straight, Gland size 4, Non-armoured, Stainless steel, 4.5-8.5 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM201SSN
EAN
3589350094466
Product Length/Depth
55 mm
Product Height
30.8 mm
Product Width
30.8 mm
Product Weight
48.465 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 21
Zone 2
Ingress protection (IP) ratings
IP66
IP68
Material
Stainless steel
Cable sealing range
1 (S)
Connector type
Straight
Gland size
4
Gland type
Non-armoured
Outer sheath (min/max)
4.5-8.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.