Download document () of 20
We make what matters work*

ADE1OM202SSN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 2 (M), Straight, Gland size 5, Non-armoured, Stainless steel, 7-12 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM202SSN
EAN
3589350094503
Product Length/Depth
55 mm
Product Height
30.8 mm
Product Width
30.8 mm
Product Weight
53 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 21
Zone 22
Ingress protection (IP) ratings
IP68
IP66
Material
Stainless steel
Cable sealing range
2 (M)
Connector type
Straight
Gland size
5
Gland type
Non-armoured
Outer sheath (min/max)
7-12
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.