Download document () of 20
We make what matters work*

ADE1OM203SSN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 3 (L), Straight, Gland size 6, Non-armoured, Stainless steel, 10-16 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM203SSN
EAN
3589350094404
Product Length/Depth
46 mm
Product Height
31 mm
Product Width
28 mm
Product Weight
61.1 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 2
Zone 22
Zone 1
Ingress protection (IP) ratings
IP66
IP68
Material
Stainless steel
Cable sealing range
3 (L)
Connector type
Straight
Gland size
6
Gland type
Non-armoured
Outer sheath (min/max)
10-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.