Download document () of 20
We make what matters work*

ADE1OM252SSN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 2 (M), Straight, Gland size 6, Non-armoured, Stainless steel, 10-16 outer sheath, Flameproof and increased safety, Silicone seal, M25 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM252SSN
EAN
3589350094596
Product Length/Depth
62 mm
Product Height
37.4 mm
Product Width
37.4 mm
Product Weight
87.9 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
IP68
Material
Stainless steel
Cable sealing range
2 (M)
Connector type
Straight
Gland size
6
Gland type
Non-armoured
Outer sheath (min/max)
10-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M25
Thread type
Metric

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.