Download document () of 20
We make what matters work*

ADE1OM403SSN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 3 (L), Straight, Gland size 7, Non-armoured, Stainless steel, 13.5-21 outer sheath, Flameproof and increased safety, Silicone seal, M40 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM403SSN
EAN
3589350094657
Product Length/Depth
76 mm
Product Height
52.8 mm
Product Width
52.8 mm
Product Weight
269.5 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66
IP68
Material
Stainless steel
Cable sealing range
3 (L)
Connector type
Straight
Gland size
7
Gland type
Non-armoured
Outer sheath (min/max)
13.5-21
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M40
Thread type
Metric

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.