Download document () of 20
We make what matters work*

ADE1OM500SSN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 0 (XS), Straight, Gland size 11, Non-armoured, Stainless steel, 35-45 outer sheath, Flameproof and increased safety, Silicone seal, M50 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM500SSN
EAN
3589350095180
Product Length/Depth
64 mm
Product Height
63.8 mm
Product Width
63.8 mm
Product Weight
367.93 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
IP68
Material
Stainless steel
Cable sealing range
0 (XS)
Connector type
Straight
Gland size
11
Gland type
Non-armoured
Outer sheath (min/max)
35-45
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M50
Thread type
Metric

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.