Download document () of 20
We make what matters work*

ADE2M1102NPNK2

Eaton Crouse-Hinds series Capri ADE-1F2 DS cable gland, 2 (M), Straight, Gland size 16, Non-armoured, Nickel plated brass, 75-93 outer sheath, Flameproof, Silicone seal, Locknut, green composite washer, earth tag, and shroud, M110 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 DS cable gland
Catalog Number
ADE2M1102NPNK2
EAN
3589350057508
Product Length/Depth
161 mm
Product Height
132 mm
Product Width
120 mm
Product Weight
4326 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and shroud
Material
Nickel plated brass
Cable sealing range
2 (M)
Connector type
Straight
Gland size
16
Gland type
Non-armoured
Outer sheath (min/max)
75-93
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M110
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.