Download document () of 20
We make what matters work*

ADE2M162NPN

Eaton Crouse-Hinds series Capri ADE-1F2 DS cable gland, 2 (M), Straight, Gland size 4, Non-armoured, Nickel plated brass, 4.5-8.5 outer sheath, Flameproof and increased safety, Silicone seal, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 DS cable gland
Catalog Number
ADE2M162NPN
EAN
3589350039245
Product Length/Depth
57 mm
Product Height
18.7 mm
Product Width
17 mm
Product Weight
62 g

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 21
Zone 2
Zone 1
Zone 22
Ingress protection (IP) ratings
IP68
IP66
Material
Nickel plated brass
Cable sealing range
2 (M)
Connector type
Straight
Gland size
4
Gland type
Non-armoured
Outer sheath (min/max)
4.5-8.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M16
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.